2ED4820-EM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationHigh-side
-
FamilyEiceDRIVER™ APD
-
Input Vcc range20 V to 70 V
-
Isolation TypeNon-isolated
-
Output Current (Source)0.3 A
-
Output Current (Sink)1 A
-
QualificationAutomotive
-
Turn Off Propagation Delay3 µs
-
Turn On Propagation Delay3 µs
-
Voltage Class105 V
| Recommended | ||
|
OPN
|
2ED4820EMXUMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Extended supply voltage range: 20 - 70 V
- 2 high-side gate driver outputs
- Low supply current in sleep mode < 5 µA
- Device control, diagnostic via SPI
- Configurable protections
- Configurable overvoltage protection
- Gate under-voltage lockout (VGS)
- Ground loss detection
- AEC-Q100 qualification
- Lead-Free, Halogen Free, RoHS compliant
- Back2Back MOSFET support
- SPI Interface
Benefits
- Supports back-to-back MOSFET topologies
- SAFESTATE I/P->safestate mode if µC fail
- Bidir high/lowside analog I sense I/O
- Robust Vbat->105 V& Vsource vs Vbat-90 V
- ISO 26262 support integrator
Diagrams